STMicroelectronics reveals high-accuracy, medium-voltage op amps for industrial and automotive sensor signal conditioning

Stay tuned
To receive frequent updates via email, subscribe to our press releases.
STMicroelectronics’ TSB182 dual operational amplifier is featured for high-accuracy signal conditioning with sensors, including maximum 20µV input offset voltage, 100nV/°C drift over temperature, and 4V-36V operating range for medium-voltage applications.
In addition to its high accuracy, stability, and wide supply-voltage range, the TSB182 is specified from -40°C to 125°C. With maximum offset voltage of 30µV over the full temperature range, the op amps ensure consistent performance in industrial and automotive environments. The package options include MiniSO-8, which helps designers save board space and target smaller module sizes. AEC-Q100 qualified devices are available.
The TSB182 also combines fast dynamic response and low power consumption, with typical operating current of just 650μA per amplifier. The gain-bandwidth product (GBW) is 3MHz, with slew rate of 2V/µs, ensuring minimal output distortion across the frequency range. The input noise voltage of 24nV/√Hz fulfils applications that demand high resolution and sensitivity. The devices are also hardened against electromagnetic interference for enhanced performance in electrically noisy environments. Having rail-to-rail outputs, these op amps help designers take full advantage of the available signal dynamic range and ease circuit design in applications including sensor interfaces and battery-powered equipment.
The TSB182 is in production and available now in MiniSO-8 from $0.96, for orders of 1000 pieces. ST will add a standard SO-8 option later in the year. Pricing for automotive-qualified devices begins at $1.15.
Please visit www.st.com/TSB182 for more information.
Downloads
Stay tuned
To receive frequent updates via email, subscribe to our press releases.