Home > Newsroom > All news > Dual Gate Drivers from STMicroelectronics Optimize and Simplify SiC and IGBT Switching Circuits

Language Versions

Dual Gate Drivers from STMicroelectronics Optimize and Simplify SiC and IGBT Switching Circuits

article image

Two new dual-channel galvanically-isolated gate drivers for IGBTs and silicon-carbide (SiC) MOSFETs from STMicroelectronics save space and ease circuit design in high-voltage power-conversion and industrial applications.

The STGAP2HD for IGBTs and STGAP2SICD for SiC MOSFETs leverage ST’s latest galvanic-isolation technology to provide 6kV transient-voltage capability in a SO-36W wide-body package. In addition, ±100V/ns dv/dt transient immunity prevents spurious turn-on in electrically noisy operating conditions. The devices can deliver a powerful gate-control signal of up to 4A, with dual output pins for extra flexibility in gate driving, allowing independent adjustment of turn-on and turn-off times. The active Miller clamp prevents gate spikes during fast commutation in half-bridge topologies.

Circuit protection features include thermal protection, a watchdog for safe operation, and Under-Voltage Lockout (UVLO) per channel to prevent starting-up in a dangerous low-efficiency mode. The STGAP2SICD has a raised UVLO threshold voltage optimized for the needs of SiC MOSFETs.

Each device has an iLOCK pin for turning on both channels simultaneously in dual low-side and asymmetrical half-bridge applications. There is also interlocking to prevent shoot-through currents in conventional half-bridge circuits. Both drivers are rated for voltages up to 1200V on the high-voltage rail and have input-to-output propagation time of 75ns with high PWM accuracy.

With dedicated shutdown and brake pins, and a standby pin for power saving, ST’s new dual-channel galvanically-isolated gate drivers target applications including power supplies, drives, inverters, welders, and chargers. In addition, input pins compatible with TTL and CMOS logic down to 3.3V simplify connection to a host microcontroller or DSP.

Both the STGAP2HD and STGAP2SICD are in production now and are priced from $1.84 for orders of 1000 pieces. The EVALSTGAP2HDM and EVALSTGAP2SICD demonstration boards are also available, allowing rapid evaluation of the drivers’ features when driving a half-bridge power stage.

For further information please visit www.st.com/stdrive

Language Versions

Change language