Home > Newsroom > All news > Industrial Smart-Sensor Evaluation Kit from STMicroelectronics Accelerates Design with IO-Link Transceiver and STM32 MCU

Language Versions

Industrial Smart-Sensor Evaluation Kit from STMicroelectronics Accelerates Design with IO-Link Transceiver and STM32 MCU

Featuring a slim, 45.8mm x 8.3mm main board, the STMicroelectronics STEVAL-IOD04KT1 industrial-sensor kit simplifies the development of compact IO-Link (IEC 61131-9) sensors for fieldbus-independent point-to-point bi-directional communication.

The main board integrates an STM32G0 microcontroller with ST’s L6364W IO-Link transceiver, IIS2MDC high-accuracy 3-axis digital output magnetometer, and ISM330DHCX iNEMO™ inertial module with machine-learning core. The compact dimensions, permitted by the tiny chip-scale package sizes of the L6364W, in 2.5mm x 2.5mm CSP19, and the STM32G0 in 2.3mm x 2.5mm WLCSP25, allow an extremely small sensor enclosure. Fitted with a 4-pole M8 industrial connector, the board connects to any IO-Link main controller that supports IO-Link 1.1. A 10-pin expansion connector allows adding extra sensing modalities.

The companion STM32Cube software pack, STSW-IOD04K, provides the IO-Link Device Description (IODD) file, ST-proprietary IO-Link demo-stack, and routines for managing the L6364W and MEMS sensors. The software, which allows hot-plug activation, contains libraries that assist development of various types of sensors, and is architected for easy integration with additional X-CUBE software to further expand the sensor’s functionality.

By handling IO-Link communication, the L6364W transceiver eases the STM32G0’s workload. The IC implements an IO-Link compliant electrical interface and digital features including wake-up recognition, a 15-byte data buffer, and quartz-free IO-Link clock extraction. Surge-pulse protection up to ±2.5kV, ESD protection, and reverse-polarity protection are all on-chip, saving users from designing-in additional components and also saving PCB space and bill-of-materials costs. With 3.3V and 5.0V LDOs on-chip, and a digitally configurable step-down DC/DC converter, the L6364W can source up to 50mA load current and helps developers meet the efficiency and EMC requirements of their application.

The L6364W is part of ST’s family of ICs that provides a complete set of solutions to simplify IO-Link physical-layer implementation, which also includes the L6360 IO-Link control-side transceiver and L6362A and L6364Q IO-Link Device ICs.

The STEVAL-IOD04KT1 kit comes with everything needed to quickly connect the sensor for evaluation and use, including an IO-Link M8-M12 adapter cable and ST’s STLINK-V3MINI programmer. The kit is available now on ST’s eStore for $95.55.

For more information please go to www.st.com/transceiver-iolink.html

STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.

Language Versions

Change language