Home > Newsroom > All news > High-Accuracy Op Amp from STMicroelectronics Targets Energy-Efficient Power Conversion

Language Versions

High-Accuracy Op Amp from STMicroelectronics Targets Energy-Efficient Power Conversion

The STMicroelectronics TSV7722 precision high-bandwidth operational amplifier, with gain-bandwidth of 22MHz and slew rate of 11V/μs, is well-suited for high-speed signal conditioning and accurate current measurement in power-conversion circuits and optical sensors.

The maximum input-offset voltage of 200µV (typical 50µV at 25°C) and extremely low input-voltage noise density of 7nV/√Hz permit accurate low-side current measurements. In addition, the typical input bias current of 2pA enables accurate photodiode-current measurement in optical-sensing applications such as smoke detectors. Unity-gain stable, and fully specified on a load of 47pF, the TSV7722 can be used as an input buffer for analog-to-digital converters (ADCs).

With an operating-voltage range of 1.8V-5.5V, the TSV7722 can be powered from the same supply as low-voltage CMOS components, such as a microcontroller, or from a deeply discharged battery. Moreover, the TSV7722’s precision parameters and stability over temperature further simplify circuit design by ensuring outstanding accuracy without precision resistors or trimming after assembly.

By providing accurate and responsive current measurements for power-conversion systems, the TSV7722 enhances energy efficiency in applications such as automotive smart mobility, solar panels, telecom infrastructure, and computer servers. Automotive-qualified devices will be available in the second half of 2021. The TSV7722 is included in ST’s 10-year longevity program that assures long-term component supply.

The TSV7722 is in production now in MiniSO8 and DFN8 packages, priced from $0.39 for orders of 1000 pieces.

For more information please go to www.st.com/opamps

Language Versions

Change language