search-history

Bookmark

About Us > Newsroom > All news > STMicroelectronics reveals 2.5V rad-hard digital-to-analog converter for next-generation satellite applications

Language Versions

STMicroelectronics reveals 2.5V rad-hard digital-to-analog converter for next-generation satellite applications

article image

The STMicroelectronics RHRDAC121 radiation-hardened digital-to-analog converter (DAC) operates down to 2.5V for use in modern, low-power system designs that older 3.3V parts cannot support.

Consuming just 0.6mW at its maximum speed and supply voltage, the 12-bit 1Msps successive-approximation register (SAR) DAC helps reduce size, weight, and power (SWaP) in next-generation satellites. Typically used in circuits for telemetry, housekeeping, and precision sensor-gain adjustment, its features include an SPI-compatible serial output, internal voltage reference, and automatic power-on-reset to zero-volt output. These ensure high precision with minimal external components, saving circuit complexity and board area.

Maintaining stable performance parameters in harsh conditions up to 100krad(Si) total ionizing dose (TID), the RHRDAC121 is single-event latch-up (SEL) -free up to 125MeV.cm²/mg. It is characterized for single-event transient (SET) and single-event upset (SEU) and ready for immediate deployment with no further up-screening required.

The RHRDAC121 is QML-V qualified and comes in a hermetic ceramic package with gold or solder-dipped leads. It is also available as bare die. Designed and manufactured in Europe, it leverages ST’s 130nm pure CMOS technology and processes proven over 45 years serving the space industry. The DAC’s development has been funded by CNES (Centre National d’Etudes Spatiales), the French Space Agency.

The price for RH-DAC121K1 engineering model (EM) is $950.00, for orders of 10 units. The RHRDAC121K01V flight model (FM) is $2450.00.

For further information please visit www.st.com/rad-hard-converters.

Language Versions

Change language