Home > Newsroom > All news > STMicroelectronics reveals scalable, feature-rich automotive high-side drivers leveraging advanced power technology

Language Versions

STMicroelectronics reveals scalable, feature-rich automotive high-side drivers leveraging advanced power technology

article image

 STMicroelectronics has released single-, double-, and four-channel automotive High Side Drivers in a common PowerSSO-16 package style, with pin assignments that simplify scaling circuit designs to add more driver channels.

The High Side Drivers target applications throughout the vehicle, including safety, comfort, and powertrain, body electronics, infotainment, and driver assistance systems. Meeting the automotive industry’s LV124 test schedule for deep cold cranking permits use with heavy loads such as engine starters and ensures reliable operation even in extreme winter conditions. With very low standby current, at just a few microamps, these drivers minimize the drain on the battery when the vehicle is turned off and not being used.

The drivers are manufactured using ST’s proprietary VIPower M0-9 technology, which permits extensive integration within a small die size in addition to high current capability and high efficiency. On-chip features include protection such as load-current limiting, load-dump protection up to 35V, and limiting of fast thermal transients. Flexible reset management lets the designer configure the driver’s responses to faults and so best meet the needs of the application. The drivers provide reverse-battery protection through self-turn-on capability, which limits the power dissipation on the PCB to a survivable level.

In addition, diagnostic capabilities include high-accuracy proportional load-current sensing that permits detecting malfunctions in the load, such as disconnection of an LED string. There is also overload, short-to-ground, short-to-VCC, and off-state open-load detection. All diagnostics are maintained whether the driver is turned on or off, permitting faults to be detected even when the load is not supplied.

The series comprises five single-channel drivers, VN9004AJ, VN9006AJ, VN9008AJ, VN9012AJ, VN9016AJ. The dual-channel drivers are the VND9008AJ, VND9012AJ, VND9016AJ, and VND9025AJ. The VNQ9025AJ and VNQ9080AJ each have four channels. All are housed in the PowerSSO-16 package, which has a space-saving 6.00mm x 4.9mm footprint and is only 1.7mm high, and are pin-to-pin compatible. They are also compatible with the previous-generation M0-7 family.

The new VIPower M0-9 series high-side drivers are in production now and available from st.com or distributors. Typical prices range from $1.33 for the single-channel VN9004AJ, $0.95 for the VN9008AJ, and $0.97 for the VNQ9080AJ, for orders of 1000 pieces.

For more information, please visit www.st.com/M0-9-High Side Drivers.

Language Versions

Change language