search-history

Bookmark

Home > Newsroom > All news > Dual High-Side Switches from STMicroelectronics Add Extra Flexibility for Driving Capacitive Loads

Language Versions

Dual High-Side Switches from STMicroelectronics Add Extra Flexibility for Driving Capacitive Loads

article image

STMicroelectronics’ latest high-side switches, the IPS2050H and the IPS2050H-32, permit two programmable current-limit values for smart driving of capacitive loads that draw high startup current.

These new dual-channel switches have an input-voltage range from 8V to 60V and can withstand up to 65V on the input pin, ensuring flexibility and robust performance in industrial applications. The integrated power MOSFET has low Rds(on), resulting in high energy efficiency and low thermal dissipation. In addition, MOSFET single-pulse avalanche energy greater than 1J at 2A boosts reliability for handling inductive loads. There is also an active clamp for fast demagnetization.

The IPS2050H allows the main current limit to be programmed up to 2.5A for driving loads controlled by a PLC module and for use in equipment such as factory automation I/O peripherals, Computer Numerical Control (CNC) machines, and general driving of resistive, inductive, and capacitive loads. The IPS2050H-32 has a higher maximum current limit of 5.7A for use with unidirectional motors in equipment such as vending machines. The current-activation threshold and limit values are configurable using external resistors. An external capacitor sets the duration of the startup current limit for smart driving of capacitive loads.

Extensive built-in protection features and diagnostics enhance safety and reliability, including Under-Voltage Lock-Out (UVLO) and protection against overvoltage, overload, short-circuit, ground disconnection, and Vcc disconnection. Individual fault signaling for each channel indicates over-load and junction over-temperature events. An additional sensor is provided for case over-temperature protection. The switches meet IEC 61000-4-2 ESD, IEC 61000-4-4, and IEC 61000-4-5 specifications for ESD, fast-transient, and surge immunity.

Demonstration boards and software are available to help quickly evaluate the driving and diagnostic capabilities when connected to industrial loads. The boards include X-NUCLEO-OUT03A1 and X-NUCLEO-OUT04A1 digital-output expansion boards for use with STM32* Nucleo development boards, with associated X-CUBE-OUT3, STSW-OUT03F4, and STSW-OUT03G4 software drivers. In addition, STSW-IFAPGUI graphical user interface source code helps users realize an entire industrial automation environment.

The IPS2050H and the IPS2050H-32 are housed in the compact and space-efficient PowerSSO-24 package and are available now from $3.19 for orders of 1000 pieces.

For more information, please go to www.st.com/ips.

* STM32 is a registered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office

Language Versions

Change language