search-history

Bookmark

Home > Newsroom > All news > STMicroelectronics Eases Design of Advanced Energy-Saving Power Supplies with Eco-Certified 400W Evaluation Board

Language Versions


Notice: Trying to access array offset on value of type null in /opt/newsroom.st.com/wp-content/themes/st-news-v2/template-parts/content/content-single-article.php on line 43

STMicroelectronics Eases Design of Advanced Energy-Saving Power Supplies with Eco-Certified 400W Evaluation Board

STMicroelectronics’ EVL400W-EUPL7 evaluation board delivers a ready-to-use 400-Watt power-supply solution that meets today’s toughest eco-design norms. The board leverages innovative features of ST’s L4984D current-mode PFC controller and L6699 resonant half-bridge controller to maximize energy efficiency in multiple operating modes.

Full-load efficiency is over 93% at 230VAC and over 91% at 110VAC, with no-load mains consumption of less than 0.150W, meeting ENERGY STAR® Version 6.1 requirements for computers, European EuP Lot 6 Tier 2 requirements for household and office equipment, and CoC (Code of Conduct) Version 5 Tier 2 for external power supplies. The EVL400W-EUPL7 has also achieved CLEAResult®1 Plug Load Solutions® 80 PLUS™2 certification, rated Platinum at 115V AC and Gold at 230V AC.

High efficiency at light loads leverages support for burst mode, featured in the L4984D and L6699, as well as the L6699’s self-adaptive dead-time that allows for reduced primary current. The L4984D and L6699 each have low quiescent current and a disable input that allows remote on/off control and can be used for power sequencing or brownout protection. The two devices can also interact to switch-off the pre-regulator when operating in burst mode.

With ST’s SRK2001 synchronous-rectification controller also on-board, the EVL400W-EUPL7 achieves high average and typical efficiency across a wide load range. Saving energy with synchronous rectification also allows a small heatsink at the secondary side. Built-in active high-voltage startup circuitry, designed with a depletion MOSFET, reduces the residual consumption in normal operation to a negligible level and ensures a fast startup time.

Having a 12V output and wide AC input-voltage range from 90V to 264V (45-65Hz), the EVL400W-EUPL7 provides a medium-power reference design ready to meet the most aggressive energy-saving targets for applications such as ATX supplies, small servers and workstations, medical equipment, signage, and LED panels. With its low no-load consumption, which eliminates the need for an auxiliary switched-mode power supply (SMPS), the design also helps save bill-of-materials (BoM) costs.

The EVL400W-EUPL7 is available to order now at the budgetary price of $180.00.

Please visit http://www.st.com/evl400w-eupl7-pr for more information.

1CLEAResult is the largest provider of energy efficiency programs and services in North America.

2The 80 PLUS performance specification is referenced by ENERGY STAR and requires multi-output power supplies in computers and servers to be 80% or greater energy efficient at 20%, 50% and 100% of rated load with a true power factor of 0.9 or greater.

Language Versions

Change language
Notice: Trying to access array offset on value of type null in /opt/newsroom.st.com/wp-content/themes/st-news-v2/template-parts/content/content-single-article.php on line 311

Notice: Trying to access array offset on value of type null in /opt/newsroom.st.com/wp-content/themes/st-news-v2/template-parts/content/content-single-article.php on line 324