Home > Newsroom > All news > STMicroelectronics launches STeID Java Card™ solutions for trusted e-Identity and e-Government applications

Language Versions

related-content

STMicroelectronics launches STeID Java Card™ solutions for trusted e-Identity and e-Government applications

Secure smartcard OS and applets create comprehensive portfolio for electronic ID documents

ST will exhibit at Identity Week, booth 230, to discuss its software platforms and chips for digital identification, June 11-12 2024, RAI Exhibition Centre, Amsterdam

article image

STMicroelectronics has revealed the STeID Java Card™ smartcard platform that meets state-of-the-art requirements for electronic identity (eID) and eGovernment use cases. As eID documents using secure microcontrollers continue gaining importance in the fight against identity fraud, the STeID platform now accelerates the deployment of advanced solutions. Targeting common criteria EAL 6+ certification, the platform comprises a secure operating system, STeID JC Open OS, and a portfolio of proprietary applets.

 

The STeID JC Open OS is compliant with the Java Card™ 3.0.5 card application framework and the Global Platform® 2.3.1 security and card-management architecture. This Open Platform OS provides all the features needed to host important applications such as machine-readable travel documents (eMRTD) compliant with the International Civil Aviation Organization ICAO 9303 standard. It also supports the electronic driving license standard ISO 18013, and eIDAS QSCD for qualified digital-signature creation devices. It will include Match-on-Card support for secure offline biometric authentication.

 

STeID Java Card incorporates support for Near Field Communication (NFC) specifications thereby providing a secure framework for creation of digital identity on mobile devices. The platform is used in conjunction with secure ICs such as ST’s ST31 microcontrollers, which are based on the dual-core Arm® SecurCore® SC000™ core with additional hardware security features. These low-power devices contain non-volatile memory, support contactless communication, RF-energy harvesting, and biometry, and are available in smartcard industry chip-module form factors and wafer-level chip-scale packages.

 

ST eID Java Card will be available from www.st.com at the end of June 2024.

 

For further information please visit https://www.st.com/steid

Language Versions

related-content

Change language related-content