Home > Newsroom > All news > STMicroelectronics’ microcontroller STM32H5 Discovery kit accelerates building secure, smart, connected devices

STMicroelectronics’ microcontroller STM32H5 Discovery kit accelerates building secure, smart, connected devices

First kit to support Secure Manager, a turnkey system-on-chip that integrates core security services certified and maintained by ST

article image

STMicroelectronics has released a richly featured development board for creating diverse applications with STM32H5 microcontrollers (MCUs). The STM32H5 devices are ideal for high-performance processing and advanced security in a wide range of applications, including smart sensors, smart appliances, industrial controllers, networking equipment, personal electronics, and medical devices.

 

The STM32H573I-DK Discovery kit enables developers to explore all the integrated features of the STM32H5, such as analog peripherals, timers, the ST ART (Adaptive Real-Time) Accelerator™, media interfaces, and mathematical accelerators. This makes it easy to evaluate new designs for industrial programmable logic controllers (PLC), motor drives, and smart controllers for appliances like air conditioners, refrigerators, and washing machines. Other potential applications include alarm controllers, communication hubs and smart lighting controls.

 

The STM32H573I-DK Discovery kit is a versatile development board that includes an STM32H5 microcontroller, color touch display, digital microphone, and interfaces such as USB, Ethernet, and Wi-Fi®. The board also features an audio codec, flash memory, and headers for connecting expansion shields and daughterboards.

 

To simplify the development process, the STM32CubeH5 MCU software package consolidates all the necessary components required to develop an application on the STM32H5, including examples and application code. The package is fully integrated into the STM32Cube ecosystem, which contains additional software to assist with application development. ST also offers the STM32CubeMX tool for configuring and initializing the MCU.

 

STM32H5, introduced in March 2023, features the Arm® Cortex®-M33 embedded microcontroller core running at 250MHz and is the first microcontroller to support ST’s Secure Manager system-on-chip security solutions. The MCUs combine Arm TrustZone® security with ST’s STM32Trust framework to provide trusted storage, cryptography, attestation, and updates. They embed side-channel protected hardware cryptographic accelerators and target recognized security certifications, PSA Certified Level 3 and GlobalPlatform SESIP3.

 

ST has created the STM32H573I-DK Discovery kit with examples showing how to use the security services and integrated all the necessary software tools and support in the STM32Cube development ecosystem.

 

This Discovery kit as well as the H5 Nucleo Board NUCLEO-H563ZI are now available from ST’s eStore and Authorized distributors. The Discovery Kit board is priced at $98.75 and the Nucleo Board at $28.75.

 

Some STM32 IoT cloud solutions are coming with this offer in the next few days.

 

Please visit https://www.st.com/en/product/stm32h573i-dk.html for more information.

 

STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.

Language Versions

Downloads

related-content

Change language Downloads related-content